Energy Distribution
KLF-D RONIS FP T4..T6 KEY LOCK FIXED/P W
Out of stock
Product Id
1SDA055233R1
KEY LOCK RONIS IN WITHDRAWN POSITION FOR WITHDRAWABLE FIXED PART T4-T5-T6
More about KLF-D RONIS FP T4..T6 KEY LOCK FIXED/P W
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 145 millimetre |
Package Length | 200 millimetre |
Package Height | 25 millimetre |
Invoice Description | KLF-D RONIS FP T4..T6 KEY LOCK FIXED/P W |
Product Range | TMax T |
Package Gross Weight | 0.08 kilogram |
Extended Product Type | KLF-D RONIS FP T4..T6 KEY LOCK FIXED/P W |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review