Energy Distribution
T6D 800 4p F F
₹44,972.00
(Inclusive of 18.00% GST)
Product Id
1SDA060346R1
SWITCH-DISCONNECTOR TMAX T6D 800 FIXED FOUR-POLE WITH FRONT TERMINALS
More about T6D 800 4p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Size | T6D |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC ; 750 volt DC |
Rated Uninterrupted Current (Iu) | 800 ampere |
Short Circuit Performance Level | 8kA |
Sub-type | T6 |
Standards | IEC 60947 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 305 millimetre |
Package Length | 370 millimetre |
Package Height | 285 millimetre |
Invoice Description | T6D 800 4p F F |
Product Range | TMax T |
Package Gross Weight | 14 kilogram |
Extended Product Type | T6D 800 4p F F |
Rated Short-time Withstand Current (Icw) | for 1 s 15 ampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,972.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,972.00
Free delivery
|
|
Write Your Own Review