Energy Distribution
MOE-E T6 220...250 Vac/dc x REM.CONT.
Product Id
1SDA060403R1
MOTOR OPERATOR 220...250V AC-DC WITH MODULE FOR REMOTE CONTROL WITH PR222DS/PD T6
More about MOE-E T6 220...250 Vac/dc x REM.CONT.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 220 ... 250 volt AC, 220 ... 250 volt DC |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 177 millimetre |
Package Length | 194 millimetre |
Package Height | 228 millimetre |
Invoice Description | MOE-E T6 220...250 Vac/dc x REM.CONT. |
Product Range | TMax T |
Package Gross Weight | 3.61 kilogram |
Extended Product Type | MOE-E T6 220...250 Vac/dc x REM.CONT. |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review