Energy Distribution
SCR T7M-X1 24Va.c./d.c.
Out of stock
Product Id
1SDA062076R1
SHUNT CLOSING RELEASE 24V AC-DC T7M-X1
More about SCR T7M-X1 24Va.c./d.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 55 millimetre |
| Package Length | 135 millimetre |
| Package Width | 105 millimetre |
| Product Class | Air Circuit Breakers |
| Rated Voltage (Ur) | 24 volt AC, 24 volt DC |
| Standards | IEC |
| Invoice Description | SCR T7M-X1 24Va.c./d.c. |
| Extended Product Type | SCR T7M-X1 24Va.c./d.c. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


