Energy Distribution
SCR T7M-X1 415...440Va.c.
Out of stock
Product Id
1SDA062083R1
SHUNT CLOSING RELEASE 415...440V AC T7M-X1
More about SCR T7M-X1 415...440Va.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 55 millimetre |
| Package Length | 135 millimetre |
| Package Width | 105 millimetre |
| Product Class | Air Circuit Breakers |
| Rated Voltage (Ur) | 415 ... 440 volt AC |
| Standards | IEC |
| Invoice Description | SCR T7M-X1 415...440Va.c. |
| Extended Product Type | SCR T7M-X1 415...440Va.c. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


