Energy Distribution
GEAR.MOTOR DEVICE T7M-X1 100...130Vac/dc
Out of stock
Product Id
1SDA062115R1
GEARED MOTOR DEVICE 100...130V AC-DC T7M-X1
More about GEAR.MOTOR DEVICE T7M-X1 100...130Vac/dc
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Voltage (Ur) | 100 ... 130 volt AC, 100 ... 130 volt DC |
Standards | IEC |
Product Class | Air Circuit Breakers |
Package Width | 130 millimetre |
Package Length | 200 millimetre |
Package Height | 80 millimetre |
Invoice Description | GEAR.MOTOR DEVICE T7M-X1 100...130Vac/dc |
Product Range | TMax T |
Package Gross Weight | 2.3 kilogram |
Extended Product Type | GEAR.MOTOR DEVICE T7M-X1 100...130Vac/dc |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review