Energy Distribution
MIR-H T3 MECH,LOCK REAR HOR. 2 C.BREAKER
Out of stock
Product Id
1SDA063324R1
MECHANICAL INTERLOCK REAR HORIZONTAL BETWEEN 2 C.BREAKERS T3
More about MIR-H T3 MECH,LOCK REAR HOR. 2 C.BREAKER
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 536 millimetre |
Package Length | 372 millimetre |
Package Height | 94 millimetre |
Invoice Description | MIR-H T3 MECH,LOCK REAR HOR. 2 C.BREAKER |
Product Range | Accessories for Tmax T |
Package Gross Weight | 3 kilogram |
Extended Product Type | MIR-H T3 MECH,LOCK REAR HOR. 2 C.BREAKER |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review