Energy Distribution
AUX-SA T7M-X1 1 S51 250Va.c.
Out of stock
Product Id
1SDA063553R1
1 CHANGEOVER FOR TRIPPED INDICATION SA V <(><<)> 250V AC T7M-X1
More about AUX-SA T7M-X1 1 S51 250Va.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Air Circuit Breakers |
Package Width | 150 millimetre |
Package Length | 180 millimetre |
Package Height | 10 millimetre |
Invoice Description | AUX-SA T7M-X1 1 S51 250Va.c. |
Product Range | TMax T |
Package Gross Weight | 0.043 kilogram |
Extended Product Type | AUX-SA T7M-X1 1 S51 250Va.c. |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review