Energy Distribution
KLF T7 KEY LOCK RONIS OP.(PREDI)xR.HAND
Out of stock
Product Id
1SDA063560R1
KEY LOCK RONIS IN OPEN FOR ROTARY HANDLE OPERATING MECH. (PREDISPOSITION ONLY) T7
More about KLF T7 KEY LOCK RONIS OP.(PREDI)xR.HAND
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 145 millimetre |
Package Length | 250 millimetre |
Package Height | 30 millimetre |
Invoice Description | KLF T7 KEY LOCK RONIS OP.(PREDI)xR.HAND |
Product Range | TMax T |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | KLF T7 KEY LOCK RONIS OP.(PREDI)xR.HAND |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review