Energy Distribution
AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p
₹1,197.70
Product Id
1SDA066149R1
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR THREE-POLE AND FOUR-POLE A1-A2
More about AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSA |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.091 kilogram |
| Package Height | 136 millimetre |
| Package Length | 107 millimetre |
| Package Width | 28.6 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p |
| Extended Product Type | AUX-C 1Q+1SY 250 Va.c./d.c. A1-A2 3p-4p |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,197.70 Free delivery | ||||
| ₹1,249.03 Free delivery | ||||
| ₹839.00 + ₹450.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,197.70 Free delivery | ||||
| ₹1,249.03 Free delivery | ||||
| ₹839.00 + ₹450.00 shipping |
Write Your Own Review


