AUX-C 250 V 1 CONT. A1-A2
₹597.21
Product Id
1SDA066258R1
1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC WIRED A1-A2
More about AUX-C 250 V 1 CONT. A1-A2
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110mm |
Package Length | 140mm |
Package Height | 60mm |
Invoice Description | AUX-C 250 V 1 CONT. A1-A2 |
Product Range | Formula DSA |
Package Gross Weight | 0.065 kilogram |
Extended Product Type | AUX-C 250 V 1 CONT. A1-A2 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹597.21
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹597.21
Free delivery
|
|
Write Your Own Review