Energy Distribution
SOR XT1..XT4 220...240 Vac-220...250 Vdc
₹1,837.85
Product Id
1SDA066317R1
SHUNT OPENING RELEASE 220...240V AC-220...250V DC XT1..XT4
More about SOR XT1..XT4 220...240 Vac-220...250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.105 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 240 volt AC, 220 ... 250 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | SOR XT1..XT4 220...240 Vac-220...250 Vdc |
| Extended Product Type | SOR XT1..XT4 220...240 Vac-220...250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,837.85 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,944.00 Free delivery | ||||
| ₹1,943.11 + <span class="price">₹120.00</span> shipping | ||||
| ₹2,060.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,061.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹2,149.19 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,421.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,837.85 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,944.00 Free delivery | ||||
| ₹1,943.11 + <span class="price">₹120.00</span> shipping | ||||
| ₹2,060.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,061.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹2,149.19 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,421.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


