Energy Distribution

SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc

₹1,615.26
- +
Product Id
1SDA066324R1
Sold and delivered by Pankaj Electricals
SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR FIXED-PLUG-IN XT1..XT4

More about SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility TMax XT
Rated Voltage (Ur) 110 ... 127 volt AC, 110 ... 125 volt DC
Standards IEC 60947-2
Product Class Moulded Case Circuit Breakers
Package Width 110 millimetre
Package Length 140 millimetre
Package Height 60 millimetre
Invoice Description SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
Product Range TMax XT
Package Gross Weight 0.121 kilogram
Extended Product Type SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Pankaj Electricals
95.2% of 100
95.2% positive evaluations
₹1,615.26
Free delivery
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    Pankaj Electricals
    95.2% of 100
    95.2% positive evaluations
    ₹1,615.26
    Free delivery
      Write Your Own Review
      You're reviewing:SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.