Energy Distribution
SOR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
₹3,122.00
Product Id
1SDA066325R1
SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR FIXED-PLUG-IN XT1..XT4
More about SOR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 240 volt AC, 220 ... 250 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | SOR-C XT1..XT4 F/P 220-240Vac-220-250Vdc |
| Extended Product Type | SOR-C XT1..XT4 F/P 220-240Vac-220-250Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,122.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,123.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,256.09 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,480.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,668.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,122.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,123.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,256.09 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,480.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹3,668.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


