Energy Distribution
UVR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
₹4,953.00
Product Id
1SDA066399R1
UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4
More about UVR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.127 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 240 volt AC, 220 ... 250 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | UVR-C XT1..XT4 F/P 220-240Vac-220-250Vdc |
| Extended Product Type | UVR-C XT1..XT4 F/P 220-240Vac-220-250Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,953.00 + <span class="price">₹50.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,953.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


