Energy Distribution
AUX 1Q 250Vac/dc XT1...XT4
₹803.00
Product Id
1SDA066422R1
1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4
More about AUX 1Q 250Vac/dc XT1...XT4
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | AUX 1Q 250Vac/dc XT1...XT4 |
| Extended Product Type | AUX 1Q 250Vac/dc XT1...XT4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹803.00 Free delivery | ||||
| ₹841.10 + <span class="price">₹120.00</span> shipping | ||||
| ₹816.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹892.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,015.00 Free delivery | ||||
| ₹930.31 + <span class="price">₹100.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹803.00 Free delivery | ||||
| ₹841.10 + <span class="price">₹120.00</span> shipping | ||||
| ₹816.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹892.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,015.00 Free delivery | ||||
| ₹930.31 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


