Energy Distribution
AUX-C 1Q+1SY 250Vac/dc XT2-XT4 W
Out of stock
Product Id
1SDA066432R1
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
More about AUX-C 1Q+1SY 250Vac/dc XT2-XT4 W
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.113 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | AUX-C 1Q+1SY 250Vac/dc XT2-XT4 W |
| Extended Product Type | AUX-C 1Q+1SY 250Vac/dc XT2-XT4 W |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


