Energy Distribution
AUX-C 2Q+1SY 250Vac/dc XT1..XT4 F/P
₹1,507.00
Product Id
1SDA066433R1
2 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4
More about AUX-C 2Q+1SY 250Vac/dc XT1..XT4 F/P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | TMax XT |
| Standards | IEC 60947-2 |
| Product Class | Moulded Case Circuit Breakers |
| Package Width | 110 millimetre |
| Package Length | 140 millimetre |
| Package Height | 60 millimetre |
| Invoice Description | AUX-C 2Q+1SY 250Vac/dc XT1..XT4 F/P |
| Product Range | TMax XT |
| Package Gross Weight | 0.134 kilogram |
| Extended Product Type | AUX-C 2Q+1SY 250Vac/dc XT1..XT4 F/P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,507.00 Free delivery | ||||
| ₹1,613.00 Free delivery | ||||
| ₹1,612.41 + ₹70.00 shipping | ||||
| ₹1,660.97 + ₹70.00 shipping | ||||
| ₹1,760.00 Free delivery | ||||
| ₹1,709.00 + ₹100.00 shipping | ||||
| ₹1,906.00 + ₹50.00 shipping | ||||
| ₹1,906.00 + ₹80.00 shipping | ||||
| ₹1,980.00 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,507.00 Free delivery | ||||
| ₹1,613.00 Free delivery | ||||
| ₹1,612.41 + ₹70.00 shipping | ||||
| ₹1,660.97 + ₹70.00 shipping | ||||
| ₹1,760.00 Free delivery | ||||
| ₹1,709.00 + ₹100.00 shipping | ||||
| ₹1,906.00 + ₹50.00 shipping | ||||
| ₹1,906.00 + ₹80.00 shipping | ||||
| ₹1,980.00 + ₹70.00 shipping |
Write Your Own Review


