Energy Distribution
AUX-C 3Q+1SY 250Vac/dc XT2..XT4 F/P
Product Id
1SDA066434R1
3 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT2..XT4
More about AUX-C 3Q+1SY 250Vac/dc XT2..XT4 F/P
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 millimetre |
Package Length | 140 millimetre |
Package Height | 60 millimetre |
Invoice Description | AUX-C 3Q+1SY 250Vac/dc XT2..XT4 F/P |
Product Range | TMax XT |
Package Gross Weight | 0.161 kilogram |
Extended Product Type | AUX-C 3Q+1SY 250Vac/dc XT2..XT4 F/P |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,756.00
+ ₹80.00 shipping
|
|
||
|
₹1,786.00
Free delivery
|
|
||
|
₹1,843.63
Free delivery
|
|
||
|
₹1,951.00
Free delivery
|
|
||
|
₹2,156.00
+ ₹70.00 shipping
|
|
||
|
₹2,309.85
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,756.00
+ ₹80.00 shipping
|
|
||
|
₹1,786.00
Free delivery
|
|
||
|
₹1,843.63
Free delivery
|
|
||
|
₹1,951.00
Free delivery
|
|
||
|
₹2,156.00
+ ₹70.00 shipping
|
|
||
|
₹2,309.85
Free delivery
|
|
Write Your Own Review