Energy Distribution
AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 F/P
₹4,091.65
Product Id
1SDA066438R1
2 CHANGEOVER CONTACT OPEN-CLOSED + 2 CHANG.FOR TRIP.INDICATION SY + 1 CONT.OPEN TRIP.INDIC.SA V <(><<)> 250V AC-DC WIRED ON C.B.FIXED-PLUG-IN XT2-XT4
More about AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 F/P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.186 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 F/P |
| Extended Product Type | AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 F/P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,091.65 + <span class="price">₹100.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,091.65 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


