Energy Distribution
AUX-C 2Q 400Vac XT2-XT4 F/P
₹1,576.89
Product Id
1SDA066440R1
2 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC WIRED ON C.BREAKER FIXED-PLUG-IN XT2-XT4
More about AUX-C 2Q 400Vac XT2-XT4 F/P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.103 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | AUX-C 2Q 400Vac XT2-XT4 F/P |
| Extended Product Type | AUX-C 2Q 400Vac XT2-XT4 F/P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,576.89 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,576.89 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


