Energy Distribution
AUX-C 3Q+1SY 24Vdc XT2..XT4 F/P
₹3,010.77
Product Id
1SDA066448R1
3 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT2..XT4
More about AUX-C 3Q+1SY 24Vdc XT2..XT4 F/P
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.16 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | AUX-C 3Q+1SY 24Vdc XT2..XT4 F/P |
| Extended Product Type | AUX-C 3Q+1SY 24Vdc XT2..XT4 F/P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,010.77 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,375.00 + <span class="price">₹150.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,010.77 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,375.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


