Energy Distribution
A1C 125 TMF 90-900 1p F F
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA066494R1
C.BREAKER FORMULA A1C 125 FIXED SINGLE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 90-900 A
More about A1C 125 TMF 90-900 1p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | Main Circuit 90A |
Compatibility | Formula |
Electrical Durability | 1500 cycle |
Size | A1C |
Rated Insulation Voltage (Ui) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Rated Operational Voltage | 415 volt AC ; 125 volt DC |
Rated Uninterrupted Current (Iu) | 125 ampere |
Release Type | TM |
Short Circuit Performance Level | 25kA |
Sub-type | A1 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 1 |
Package Width | 143 millimetre |
Package Length | 93 millimetre |
Package Height | 74 millimetre |
Invoice Description | A1C 125 TMF 90-900 1p F F |
Product Range | Formula DSA |
Package Gross Weight | 0.3 kilogram |
Extended Product Type | A1C 125 TMF 90-900 1p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 9 kiloampere, (380 V AC) 1.25 kiloampere, (415 V AC) 1.25 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review