Energy Distribution
A1C 125 TMF 125-1250 1p F F
Out of stock
Product Id
1SDA066496R1
C.BREAKER FORMULA A1C 125 FIXED SINGLE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 125-1250 A
More about A1C 125 TMF 125-1250 1p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Current (In) | Main Circuit 125A |
| Compatibility | Formula |
| Electrical Durability | 1500 cycle |
| Size | A1C |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Operational Voltage | 415 volt AC ; 125 volt DC |
| Rated Uninterrupted Current (Iu) | 125 ampere |
| Release Type | TM |
| Short Circuit Performance Level | 25kA |
| Sub-type | A1 |
| Standards | IEC |
| Product Class | Moulded Case Circuit Breakers |
| Number Of Poles | 1 |
| Package Width | 143 millimetre |
| Package Length | 93 millimetre |
| Package Height | 74 millimetre |
| Invoice Description | A1C 125 TMF 125-1250 1p F F |
| Product Range | Formula DSA |
| Package Gross Weight | 0.3 kilogram |
| Extended Product Type | A1C 125 TMF 125-1250 1p F F |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 9 kiloampere, (380 V AC) 1.25 kiloampere, (415 V AC) 1.25 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


