Energy Distribution
A2N 250 TMF 160-1600 2p F F
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA066543R1
C.BREAKER FORMULA A2N 250 FIXED TWO-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 160-1600 A
More about A2N 250 TMF 160-1600 2p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | Main Circuit 160A |
Compatibility | Formula |
Electrical Durability | 4000 cycle |
Size | A2N |
Rated Insulation Voltage (Ui) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Rated Operational Voltage | 550 volt AC ; 250 volt DC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Release Type | TM |
Short Circuit Performance Level | 36kA |
Sub-type | A2 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 2 |
Package Width | 161.5 millimetre |
Package Length | 99.5 millimetre |
Package Height | 92 millimetre |
Invoice Description | A2N 250 TMF 160-1600 2p F F |
Product Range | Formula |
Package Gross Weight | 0.95 kilogram |
Extended Product Type | A2N 250 TMF 160-1600 2p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 25 kiloampere, (380 V AC) 18 kiloampere, (415 V AC) 18 kiloampere, (440 V AC) 12.5 kiloampere, (480 V AC) 9 kiloampere, (500 V AC) 5 kiloampere, (250 V DC) 2 Poles in Series 5 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review