Energy Distribution
HTC XT2 3p TERMINAL COVERS HIGH 2pcs
Out of stock
Product Id
1SDA066666R1
HIGH TERMINAL-COVERS THREE-POLE 2pcs XT2
More about HTC XT2 3p TERMINAL COVERS HIGH 2pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.245 kilogram |
| Package Height | 95 millimetre |
| Package Length | 150 millimetre |
| Package Width | 105 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | HTC XT2 3p TERMINAL COVERS HIGH 2pcs |
| Extended Product Type | HTC XT2 3p TERMINAL COVERS HIGH 2pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


