Energy Distribution
A2C 250 TMF 160-1600 4p F F
₹8,896.02
Product Id
1SDA066788R1
C.BREAKER FORMULA A2C 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 160-1600 A
More about A2C 250 TMF 160-1600 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSA |
| Number Of Poles | 4 |
| Rated Current El ED (In) | Main Circuit 160A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 4000 cycle |
| Package Gross Weight | 1.8 kilogram |
| Package Height | 120 millimetre |
| Package Length | 155 millimetre |
| Package Width | 162 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 25 kiloampere, (380 V AC) 12.5 kiloampere, (415 V AC) 12.5 kiloampere, (440 V AC) 10 kiloampere, (480 V AC) 9 kiloampere, (500 V AC) 4 kiloampere, (250 V DC) 2 Poles in Series 12.5 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Size | A2C |
| Sub-type | A2 |
| Rated Operational Voltage | 550 volt AC ; 250 volt DC |
| Standards | IEC |
| Release Type | TM |
| Short Circuit Performance Level | 25kA |
| Invoice Description | A2C 250 TMF 160-1600 4p F F |
| Extended Product Type | A2C 250 TMF 160-1600 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,896.02 + <span class="price">₹70.00</span> shipping | ||||
| ₹9,277.28 Free delivery | ||||
| ₹9,150.19 + <span class="price">₹150.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,896.02 + <span class="price">₹70.00</span> shipping | ||||
| ₹9,277.28 Free delivery | ||||
| ₹9,150.19 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


