Energy Distribution
A2C 250 TMF 250-2500 4p F F
Product Id
1SDA066792R1
C.BREAKER FORMULA A2C 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 250-2500 A
More about A2C 250 TMF 250-2500 4p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | Main Circuit 250A |
Compatibility | Formula |
Electrical Durability | 4000 cycle |
Size | A2C |
Rated Insulation Voltage (Ui) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Rated Operational Voltage | 550 volt AC ; 250 volt DC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Release Type | TM |
Short Circuit Performance Level | 25kA |
Sub-type | A2 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 162 millimetre |
Package Length | 155 millimetre |
Package Height | 120 millimetre |
Invoice Description | A2C 250 TMF 250-2500 4p F F |
Product Range | Formula DSA |
Package Gross Weight | 1.8 kilogram |
Extended Product Type | A2C 250 TMF 250-2500 4p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 25 kiloampere, (380 V AC) 12.5 kiloampere, (415 V AC) 12.5 kiloampere, (440 V AC) 10 kiloampere, (480 V AC) 9 kiloampere, (500 V AC) 4 kiloampere, (250 V DC) 2 Poles in Series 12.5 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,372.91
+ ₹100.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,372.91
+ ₹100.00 shipping
|
|
Write Your Own Review