Energy Distribution
RC Sel HV 85...690Vac XT1 3p F
₹18,527.00
Product Id
1SDA067123R1
RESIDUAL CURRENT RELEASE RC SEL HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1
More about RC Sel HV 85...690Vac XT1 3p F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.155 kilogram |
| Package Height | 170 millimetre |
| Package Length | 240 millimetre |
| Package Width | 210 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | RC Sel HV 85...690Vac XT1 3p F |
| Extended Product Type | RC Sel HV 85...690Vac XT1 3p F |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹18,527.00 Free delivery | ||||
| ₹19,073.00 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹18,527.00 Free delivery | ||||
| ₹19,073.00 Free delivery |
Write Your Own Review


