Energy Distribution
XT4S 250 TMA 200-2000 3p F F
₹15,713.01
Product Id
1SDA068310R1
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A
More about XT4S 250 TMA 200-2000 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Current (In) | 200A |
| Compatibility | TMax XT |
| Electrical Durability | 120 cycles per hour, 8000 cycle |
| Size | XT4S |
| Selectivity Category | A |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Voltage (Ur) | 690 volt |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Operational Voltage | 690 volt AC ; 500 volt DC |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Release Type | TM |
| Short Circuit Performance Level | 50kA |
| Setting Range | 140...200 ampere |
| Sub-type | XT4 |
| Standards | IEC |
| Product Class | Moulded Case Circuit Breakers |
| Number Of Poles | 3 |
| Package Width | 145 millimetre |
| Package Length | 168 millimetre |
| Package Height | 210 millimetre |
| Invoice Description | XT4S 250 TMA 200-2000 3p F F |
| Product Range | TMax XT |
| Package Gross Weight | 2.35 kilogram |
| Extended Product Type | XT4S 250 TMA 200-2000 3p F F |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (240 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 36 kiloampere, (525 V AC) 25 kiloampere, (690 V AC) 12 kiloampere, (250 V DC) 2 Poles in |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,713.01 + ₹300.00 shipping | ||||
| ₹16,083.00 Free delivery | ||||
| ₹16,082.00 + ₹300.00 shipping | ||||
| ₹18,226.52 Free delivery | ||||
| ₹18,762.59 Free delivery | ||||
| ₹21,722.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,713.01 + ₹300.00 shipping | ||||
| ₹16,083.00 Free delivery | ||||
| ₹16,082.00 + ₹300.00 shipping | ||||
| ₹18,226.52 Free delivery | ||||
| ₹18,762.59 Free delivery | ||||
| ₹21,722.00 Free delivery |
Write Your Own Review


