Energy Distribution
A1A 125 TMF 16-400 4p F F
Out of stock
Product Id
1SDA068750R1
C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-400 A
More about A1A 125 TMF 16-400 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSA |
| Number Of Poles | 4 |
| Rated Current El ED (In) | Main Circuit 16A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 1500 cycle |
| Package Gross Weight | 1.05 kilogram |
| Package Height | 124 millimetre |
| Package Length | 110.5 millimetre |
| Package Width | 136.5 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 12.5 kiloampere, (380 V AC) 5 kiloampere, (415 V AC) 5 kiloampere, (440 V AC) 4 kiloampere, (480 V AC) 3.75 kiloampere, (500 V AC) 2.5 kiloampere, (250 V DC) 2 Poles in Series 2.5 kiloampere |
| Rated Uninterrupted Current (Iu) | 125 ampere |
| Size | A1A |
| Sub-type | A1 |
| Rated Operational Voltage | 550 volt AC ; 250 volt DC |
| Standards | IEC |
| Release Type | TM |
| Short Circuit Performance Level | 10kA |
| Invoice Description | A1A 125 TMF 16-400 4p F F |
| Extended Product Type | A1A 125 TMF 16-400 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


