Energy Distribution
A1N 125 TMF 32-400 2p F F
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA068756R1
C.BREAKER FORMULA A1N 125 FIXED TWO-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A
More about A1N 125 TMF 32-400 2p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | Main Circuit 32A |
Compatibility | Formula |
Electrical Durability | 1500 cycle |
Size | A1N |
Rated Insulation Voltage (Ui) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Rated Operational Voltage | 550 volt AC ; 250 volt DC |
Rated Uninterrupted Current (Iu) | 125 ampere |
Release Type | TM |
Short Circuit Performance Level | 36kA |
Sub-type | A1 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 2 |
Package Width | 143 millimetre |
Package Length | 93 millimetre |
Package Height | 74 millimetre |
Invoice Description | A1N 125 TMF 32-400 2p F F |
Product Range | Formula DSA |
Package Gross Weight | 0.55 kilogram |
Extended Product Type | A1N 125 TMF 32-400 2p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 25 kiloampere, (380 V AC) 18 kiloampere, (415 V AC) 9 kiloampere, (440 V AC) 6,25 kiloampere, (480 V AC) 4,5 kiloampere, (500 V AC) 2,5 kiloampere, (250 V DC) 2 Poles in Series 5 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review