Energy Distribution
T7D/PV 1250 4p F F M 1100V DC
Out of stock
Product Id
1SDA069827R1
SWITCH-DISCONNECTOR TMAX T7D/PV 1250 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM
More about T7D/PV 1250 4p F F M 1100V DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Size | T7D/PV |
Rated Operational Voltage | 1100 volt DC |
Rated Uninterrupted Current (Iu) | 1250 ampere |
Sub-type | T7 |
Standards | IEC 60947 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 360 millimetre |
Package Length | 360 millimetre |
Package Height | 350 millimetre |
Invoice Description | T7D/PV 1250 4p F F M 1100V DC |
Product Range | TMax T |
Package Gross Weight | 14 kilogram |
Extended Product Type | T7D/PV 1250 4p F F M 1100V DC |
Rated Short-time Withstand Current (Icw) | for 1 s 19.2 ampere |
Total GST Percentage | 18.00 |
HSN Number | 85352100 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review