Energy Distribution
T4D/PV-E 250 4p F F 1500V DC
Out of stock
Product Id
1SDA073559R1
SWITCH-DISCONNECTOR TMAX T4D/PV-E 250 1500V DC FIXED FOUR-POLE WITH FRONT TERMINALS
More about T4D/PV-E 250 4p F F 1500V DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Rated Operational Voltage | 1500 volt DC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Sub-type | T4 |
Standards | IEC |
Number Of Poles | 4 |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | T4D/PV-E 250 4p F F 1500V DC |
Product Range | TMax T |
Package Gross Weight | 2.5 kilogram |
Extended Product Type | T4D/PV-E 250 4p F F 1500V DC |
Rated Short-time Withstand Current (Icw) | for 1 s 3.6 ampere |
Total GST Percentage | 18.00 |
HSN Number | 85352100 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review