RCD
Shunt Open Release - 220-240VAC/DC
₹3,021.00
(Inclusive of 18.00% GST)
Product Id
1SDA080519R1
YO FA/HF2 220-240 VAC/DC
More about Shunt Open Release - 220-240VAC/DC
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Package Width | 130 mm |
Package Length | 100 mm |
Package Height | 60 mm |
Invoice Description | YO FA/HF2 220-240 VAC/DC |
Product Range | Formula Air |
Package Gross Weight | 1kgs |
Extended Product Type | YO FA/HF2 220-240 VAC/DC |
Total GST Percentage | 18.00 |
HSN Number | 85389000 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,021.00
Free delivery
|
|
||
|
₹3,209.60
Free delivery
|
|
||
|
₹3,304.00
Free delivery
|
|
||
|
₹3,469.20
Free delivery
Best Price
|
|
||
|
₹3,494.00
Free delivery
|
|
||
|
₹9,440.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,021.00
Free delivery
|
|
||
|
₹3,209.60
Free delivery
|
|
||
|
₹3,304.00
Free delivery
|
|
||
|
₹3,469.20
Free delivery
Best Price
|
|
||
|
₹3,494.00
Free delivery
|
|
||
|
₹9,440.00
Free delivery
|
|
Write Your Own Review