ACB
YC FA/HF2 110-120 VAC/DC
₹3,049.00
Product Id
1SDA080520R1
YC FA/HF2 110-120 VAC/DC
More about YC FA/HF2 110-120 VAC/DC
| Package Width | 130 mm |
|---|---|
| Package Length | 160 mm |
| Package Height | 80 mm |
| Invoice Description | YC FA/HF2 110-120 VAC/DC |
| Product Range | Formula Air |
| Package Gross Weight | 0.5 Kg |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8543 90 00 |
| Country of origin | India |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,049.00 Free delivery | ||||
| ₹3,049.59 Free delivery | ||||
| ₹3,402.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,049.00 Free delivery | ||||
| ₹3,049.59 Free delivery | ||||
| ₹3,402.00 Free delivery |
Write Your Own Review


