ACB
YC FA/HF2 220-240 VAC/DC
₹4,569.43
Product Id
1SDA080521R1
YC FA/HF2 220-240 VAC/DC
More about YC FA/HF2 220-240 VAC/DC
| Product Range | Formula Air |
|---|---|
| Country of Origin | India |
| Package Gross Weight | 0.5 Kg |
| Package Height | 80 mm |
| Package Length | 160 mm |
| Package Width | 130 mm |
| Invoice Description | YC FA/HF2 220-240 VAC/DC |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8542 90 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,569.43 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,569.43 Free delivery |
Write Your Own Review


