ACB
YU FA/HF2 110-120 VAC/DC
₹4,348.06
Product Id
1SDA080522R1
YU FA/HF2 110-120 VAC/DC
More about YU FA/HF2 110-120 VAC/DC
| Product Range | Formula Air |
|---|---|
| Country of Origin | India |
| Package Gross Weight | 0.5 Kg |
| Package Height | 80 mm |
| Package Length | 160 mm |
| Package Width | 130 mm |
| Invoice Description | YU FA/HF2 110-120 VAC/DC |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8545 90 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,348.06 Free delivery | ||||
| ₹4,658.64 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,348.06 Free delivery | ||||
| ₹4,658.64 Free delivery |
Write Your Own Review


