RCD
Under Voltage Release - 220-240VAC/DC
₹2,656.00
(Inclusive of 18.00% GST)
Product Id
1SDA080523R1
YU FA/HF2 220-240 VAC/DC
More about Under Voltage Release - 220-240VAC/DC
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Package Width | 130 mm |
Package Length | 100 mm |
Package Height | 60 mm |
Invoice Description | YU FA/HF2 220-240 VAC/DC |
Product Range | Formula Air |
Package Gross Weight | 1kgs |
Extended Product Type | YU FA/HF2 220-240 VAC/DC |
Total GST Percentage | 18.00 |
HSN Number | 85389000 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,656.00
Free delivery
|
|
||
|
₹3,172.00
Free delivery
|
|
||
|
₹3,370.08
Free delivery
|
|
||
|
₹3,469.20
Free delivery
|
|
||
|
₹4,032.00
Free delivery
|
|
||
|
₹8,496.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,656.00
Free delivery
|
|
||
|
₹3,172.00
Free delivery
|
|
||
|
₹3,370.08
Free delivery
|
|
||
|
₹3,469.20
Free delivery
|
|
||
|
₹4,032.00
Free delivery
|
|
||
|
₹8,496.00
Free delivery
|
|
Write Your Own Review