Energy Distribution
T4N/PV-E 250 TMF 250 4p F F 1500VDC
Out of stock
Product Id
1SDA082914R1
C.BREAKER TMAX T4N/PV-E 250 1500V DCFIXED FOUR-POLE WITH FRONT TERMINALSAND THERMOMAGNETIC RELEASETMF R 200-2000 A
More about T4N/PV-E 250 TMF 250 4p F F 1500VDC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 3.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Sub-type | T4 |
| Rated Operational Voltage | 1500 volt DC |
| Standards | IEC |
| Invoice Description | T4N/PV-E 250 TMF 250 4p F F 1500VDC |
| Extended Product Type | T4N/PV-E 250 TMF 250 4p F F 1500VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
Write Your Own Review


