T4V-HA250 TMA100-1000 4p FF800V AC
Out of stock
Product Id
1SDA083648R1
C.BREAKER TMAX T4V-HA 250 800V AC FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 100-1000 A IEC/CCC
More about T4V-HA250 TMA100-1000 4p FF800V AC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | T4V-HA250 TMA100-1000 4p FF800V AC |
Product Range | SACE Tmax T |
Package Gross Weight | 3.5 kilogram |
Extended Product Type | T4V-HA250 TMA100-1000 4p FF800V AC |
Total GST Percentage | 18.00 |
HSN Number | 85352100 |
Write Your Own Review