T5V-HA400 TMA400-4000 4pFF 800V AC N100%
Out of stock
Product Id
1SDA083654R1
C.BREAKER TMAX T5V-HA 400 800V AC FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400-4000 A FULLY RATED NEUTRAL IEC/CCC
More about T5V-HA400 TMA400-4000 4pFF 800V AC N100%
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | T5V-HA400 TMA400-4000 4pFF 800V AC N100% |
Product Range | SACE Tmax T |
Package Gross Weight | 5.8 kilogram |
Extended Product Type | T5V-HA400 TMA400-4000 4pFF 800V AC N100% |
Total GST Percentage | 18.00 |
HSN Number | 85352100 |
Write Your Own Review