T5V-HA630 PR221DS-LS/I In630 4p FF800VAC
Out of stock
Product Id
1SDA083667R1
C.BREAKER TMAX T5V-HA 630 800V AC FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630 IEC/CCC
More about T5V-HA630 PR221DS-LS/I In630 4p FF800VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | T5V-HA630 PR221DS-LS/I In630 4p FF800VAC |
Product Range | SACE Tmax T |
Package Gross Weight | 6.2 kilogram |
Extended Product Type | T5V-HA630 PR221DS-LS/I In630 4p FF800VAC |
Total GST Percentage | 18.00 |
HSN Number | 85352100 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review