Energy Distribution
XT2N 160 Ekip Dip LSIG In=160A 4p FF In=100%
₹29,765.00
Product Id
1SDA100024R1
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL
More about XT2N 160 Ekip Dip LSIG In=160A 4p FF In=100%
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Electrical Durability | 120 cycles per hour |
| Size | XT2N |
| Rated Insulation Voltage (Ui) | 1000 volt AC |
| Rated Voltage (Ur) | 690 volt AC |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Operational Voltage | 690 volt AC |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Release Type | EL |
| Sub-type | XT2 |
| Product Class | Moulded Case Circuit Breakers |
| Package Width | 130 millimetre |
| Package Length | 145 millimetre |
| Package Height | 208 millimetre |
| Invoice Description | XT2N 160 Ekip Dip LSIG In=160A 4p FF In=100% |
| Product Range | TMax XT |
| Package Gross Weight | 1.6 kilogram |
| Extended Product Type | XT2N 160 Ekip Dip LSIG In=160A 4p FF In=100% |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 65 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | India |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹29,765.00 Free delivery | ||||
| ₹31,685.48 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹29,765.00 Free delivery | ||||
| ₹31,685.48 Free delivery |
Write Your Own Review


