Energy Distribution
XT5N 400 TMA 400-4000 3p F F
₹18,637.00
Product Id
1SDA100345R1
C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000
More about XT5N 400 TMA 400-4000 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Electrical Durability | 7000 cycle |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Operational Voltage | 690 volt AC |
| Rated Uninterrupted Current (Iu) | 400 ampere |
| Release Type | TM |
| Setting Range | 280…400 ampere |
| Sub-type | XT5 |
| Product Class | Moulded Case Circuit Breakers |
| Package Width | 250 millimetre |
| Package Length | 285 millimetre |
| Package Height | 245 millimetre |
| Invoice Description | XT5N 400 TMA 400-4000 3p F F |
| Product Range | TMax XT |
| Package Gross Weight | 5.263 kilogram |
| Extended Product Type | XT5N 400 TMA 400-4000 3p F F |
| Rated Short-time Withstand Current (Icw) | 5 kiloampere |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 70 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | Italy - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹18,637.00 Free delivery | ||||
| ₹20,441.14 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹18,637.00 Free delivery | ||||
| ₹20,441.14 Free delivery |
Write Your Own Review


