Energy Distribution
XT5N 400 Ekip Dip LSIG In=320 3p F F
₹30,175.53
Product Id
1SDA100361R1
C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 320
More about XT5N 400 Ekip Dip LSIG In=320 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 5.308 kilogram |
| Package Height | 245 millimetre |
| Package Length | 285 millimetre |
| Package Width | 250 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Sub-type | XT5 |
| Standards | IEC60947-2 |
| Release Type | EL |
| Invoice Description | XT5N 400 Ekip Dip LSIG In=320 3p F F |
| Extended Product Type | XT5N 400 Ekip Dip LSIG In=320 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,175.53 + <span class="price">₹450.00</span> shipping | ||||
| ₹47,679.00 Free delivery | ||||
| ₹50,659.52 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,175.53 + <span class="price">₹450.00</span> shipping | ||||
| ₹47,679.00 Free delivery | ||||
| ₹50,659.52 Free delivery |
Write Your Own Review


