Energy Distribution
XT7S 800 Ekip Touch Meas.LSIG In800 3pFF
Out of stock
Product Id
1SDA100850R1
C.BREAKER TMAX XT7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 800
More about XT7S 800 Ekip Touch Meas.LSIG In800 3pFF
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Electrical Durability | 3000 cycle |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Operational Voltage | 690 volt AC |
| Rated Uninterrupted Current (Iu) | 800 ampere |
| Release Type | EL |
| Sub-type | XT7 |
| Standards | IEC60947-2 |
| Package Width | 280 millimetre |
| Package Length | 360 millimetre |
| Package Height | 350 millimetre |
| Invoice Description | XT7S 800 Ekip Touch Meas.LSIG In800 3pFF |
| Product Range | TMax XT |
| Package Gross Weight | 11.2 kilogram |
| Extended Product Type | XT7S 800 Ekip Touch Meas.LSIG In800 3pFF |
| Rated Short-time Withstand Current (Icw) | 20 kiloampere |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | Italy - Imported by ABB India Limited |
Write Your Own Review


