Energy Distribution
XT7H 800 Ekip Touch LSIG In=800A 3p F F
Out of stock
Product Id
1SDA100906R1
C.BREAKER TMAX XT7H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSIG R 800
More about XT7H 800 Ekip Touch LSIG In=800A 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Country of Origin | Italy - Imported by ABB India Limited |
| Electrical Durability | 3000 cycle |
| Package Gross Weight | 11.2 kilogram |
| Package Height | 350 millimetre |
| Package Length | 360 millimetre |
| Package Width | 280 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 100 kiloampere |
| Rated Short-time Withstand Current (Icw) | 20 kiloampere |
| Rated Uninterrupted Current (Iu) | 800 ampere |
| Sub-type | XT7 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC60947-2 |
| Release Type | EL |
| Invoice Description | XT7H 800 Ekip Touch LSIG In=800A 3p F F |
| Extended Product Type | XT7H 800 Ekip Touch LSIG In=800A 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


