Energy Distribution
KIT ES XT6 4pcs
₹11,655.09
Product Id
1SDA104741R1
EXTENDED FRONT TERMINALS DISTANCE 4pcs XT6
More about KIT ES XT6 4pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.508 kilogram |
| Package Height | 40 millimetre |
| Package Length | 250 millimetre |
| Package Width | 200 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | KIT ES XT6 4pcs |
| Extended Product Type | KIT ES XT6 4pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,655.09 + <span class="price">₹450.00</span> shipping | ||||
| ₹13,889.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,655.09 + <span class="price">₹450.00</span> shipping | ||||
| ₹13,889.00 Free delivery |
Write Your Own Review


