Energy Distribution
RHE XT5 F/P STAND. RETURNED
₹2,662.97
Product Id
1SDA104843R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT5
More about RHE XT5 F/P STAND. RETURNED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.467 kilogram |
| Package Height | 120 millimetre |
| Package Length | 485 millimetre |
| Package Width | 125 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | RHE XT5 F/P STAND. RETURNED |
| Extended Product Type | RHE XT5 F/P STAND. RETURNED |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,662.97 Free delivery | ||||
| ₹3,159.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,889.00 + <span class="price">₹472.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,662.97 Free delivery | ||||
| ₹3,159.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,889.00 + <span class="price">₹472.00</span> shipping |
Write Your Own Review


